Overview

Product Details

Demonstration circuit 1661A features the LT3579 and LT3579-1 in a parallel boost regulator configuration. The circuit is designed to convert a 5V to 10V input source to 12V at 3.5A. DC1661A is designed to survive output short circuit events with an external disconnect MOSFET at the output as default.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.