Overview

Product Details

Demonstration circuit 1631A is a dual output DDR2 or DDR3 power supply that provides 20A at 1.8V or 1.5V (jumper-selectable) for VDDQ and ±10A for VTT (VTT = 0.5VDDQ). It also has a ±50mA VTTR reference output. The demo board has an operating voltage range of 4.5V to 14V and a nominal 400kHz switching frequency.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.