Overview
Product Details
Demonstration circuit 1625A is intended to demonstrate performance of the LTC4227-1/LTC4227-2/LTC4227-3/LTC4227-4 dual ideal diode and Hot Swap™ controller. Each rail has an individual ideal diode. Ideal diode outputs are connected to the load through a single Hot Swap circuit.
Applicable Parts
Documentation
Design & Integration Files (1)
Demo Board Schematic (1)
Evaluation Kit Manuals (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.