Overview

Product Details

Demo circuit 1560A is an isolated flyback μModule® DC/DC converter with LDO post regulator featuring LTM8048. The demo circuit is designed for a 6V flyback output and a 5V post regulator output from a 4.5V to 30V input. The typical current capability of the 6V flyback output varies with input voltage from about 110mA at VIN = 4.5V to about 370mA at VIN = 30V. The circuit provides 725VDC isolation.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.