Overview

Product Details

Demonstration Circuit 1558A is a 2.7V to 5.5V input, multioutput power supply with a pushbutton controller and I2C, featuring the LTC3589EUJ. The LTC3589 has three synchronous buck regulators (1.6A, 1A, 1A), a buck-boost regulator (1.2A), a 25mA always-on LDO, and three 200mA LDO regulators.


The switching regulator settings such as enables, feedback voltages, operating modes and other functions can be controlled via I2C.

Related Hardware (2)

Controller Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.