Overview

Product Details

Demonstration Circuit 1551A is a wide Vin range, highly efficient, fixed frequency buck-boost converter. The unique 4-switch, single inductor architecture provides low noise and seamless operation from input voltages above, below, or equal to the output voltage. The LTC3113 features selectable PWM or Burst Mode operation and an oscillator with a programmable frequency from 300kHz to 2MHz. The LTC3113 can deliver up to 3A of continuous output current to satisfy most demanding applications. Higher output currents are possible in step-down (buck) mode. The LTC3113 operates with a 1.8V to 5.5V input and output voltage range. The demonstration board has been designed to operate over the full input voltage range, with VOUT set to 3.3V and IOUT of 3.0A. For VIN < 3V, IOUT capability is reduced.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.