Overview

Product Details

DC1534A-D: Demo Board for the LTC2637-12 Octal 12-Bit I2C VOUT DACs with 10ppm/°C Reference.

Applicable Parts

Related Hardware (2)

Controller Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.