Overview

Product Details

Demonstration circuit 1530A is a high efficiency, 3-phase, synchronous buck converter with a 7V to 14V input range. It can supply 1.5V @ 60A maximum load current. The demo board uses the LTC3829EUHF controller. The LTC3829 is a feature-rich, single output, 3-phase synchronous buck controller with on-chip drivers, remote output voltage sensing, inductor DCR temperature compensation, phase shedding, nonlinear control and adaptive voltage positioning (AVP). It is suitable for inputs from 4.5V to 38V and outputs up to 5V.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.