Overview

Product Details

Demonstration circuit 1520A is a 36V, 4A synchronous Buck Regulator with 70μA Quiescent Current featuring the LT3690. The demo board is designed for 3.3V output from a 4.5V to 36V input with transient up to 60V. The wide input range of the LT3690 allows a variety of input sources, such as automotive batteries and industrial supplies. The switching frequency can be programmed either via oscillator resistor or external clock over a 170kHz to 1.5MHz range.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.