Overview

Product Details

Demonstration circuit 1517A is a monolithic high voltage isolated flyback converter featuring the LT3511. This demo circuit is designed for a 5V isolated output from an input voltage range of 36V to 75V. The maximum output current is up to 300mA. The circuit doesn’t require an opto-isolator, due to the output voltage being sensed directly from the primary side transformer winding. A third winding off the transistor is used to bias the LT3511 for highest efficiency.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.