Overview

Product Details

Demonstration circuit 1496C-B features the LTC2942, a battery gas gauge that measures battery charge and discharge, battery voltage and chip temperature. The demo board includes an external 100mΩ (default) sense resistor for a maximum current measurement of 500mA (±50mV current sense voltage range). The sense resistor can be changed; however the software only accepts sense resistors between 0.1mΩ to 5Ω. The 2.7V to 5.5V operating range is perfectly suited for single cell Li-Ion batteries.


A precision analog coulomb counter integrates current through the sense resistor between the battery’s positive terminal and the load or charger. The LTC2942 adds battery voltage and on-chip temperature measurement with an internal 14-bit No Latency ΔΣ ADC. The three measured quantities (charge, voltage and temperature) are stored in internal registers accessible via the on-board SMBus/I2C interface.

Applicable Parts

Related Hardware (1)

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.