Overview

Product Details

Demo Circuit 1467 is a high efficiency, high frequency step-down converter, incorporating the LTC3614 monolithic synchronous regulator. The DC1467A has an input voltage range of 2.25V to 5.5V, and is capable of delivering up to 4A of output current. The output voltage of the DC1467A can be set as low as 0.6V, the reference voltage of the LTC3614. The operating frequency range of the DC1467A is either set to a fixed 2.25 MHz by connecting the frequency pin to SVin, set by an external resistor, or synchronized to an external clock, with a range up to 4 MHz. At low load currents, the DC1467A can operate in either noise sensitive applications, due to the capability of the LTC3614 to operate in pulse-skipping mode, or in high efficiency applications, because the LTC3614 also has Burst-Mode capability. The Burst Mode clamp can be set externally.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.