Overview

Product Details

Demonstration circuit 1458 is a monolithic step-down DC/DC switching regulator featuring nonsynchronous LT3972. The demo board is designed for 5V @ 3.5A output from a 6.3V to 33V input with transients up to 62V.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.