Overview

Product Details

Demonstration circuit 1447A is an adjustable 200mA linear regulator featuring LT3082. Architected as a precision current source and voltage follower, it allows this new regulator to be used in many applications with adjustability to zero output. The LT3082 has an input range of 1.2V to 40V, but the demo board limits this range to 2.8V to 35V. The LT3082 withstands reverse input voltages and reverse output-to-input voltages without reverse-current flow.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.