Overview

Product Details

Demonstration Circuit 1419 is a 1.5MHz current mode step-down switching regulator with programmable output current limit featuring the LT3663. The current limit accurately controls the system power dissipation and reduces the size of the power path components. The demo board operates with a 7.5V to 36V (60 transients) input voltage range. The output can be set to 3.3V or 5V using jumper J4, and the current limit can be set to 0.6V, 0.8V, 1V or 1.2V using jumpers J2 and J3.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.