Overview

Product Details

DC1417A: Demo Board for the LT6230 215MHz, Rail-to-Rail Output, 1.1nV√Hz, 3.5mA Op Amp Family.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.