Overview

Product Details

Demonstration circuit 1332B features the LTC2631, a 12-bit I2C DAC with 1LSB (max) INL error. This device establishes a new benchmark for size and integration of 12-bit DACs and onboard reference. The DC1332B may be connected directly to the target application’s analog signals while using the DC590 USB serial controller board and supplied software to measure performance.


 


Applicable Parts

Software

Evaluation Software

QuikEval
The QuikEval system is a USB-based product demonstration and data acquisition system that allows users to quickly evaluate the performance of products. The system consists of a USB Data Acquisition Controller board (DC590B) that connects to individual daughter cards for specific products.

Related Hardware (1)

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.