Overview

Product Details

Demonstration circuit 1326A consists of three voltage regulators; a synchronous boost, a synchronous buck and a linear LDO. Jumpers are provided for selecting a total of nine output voltages (3 boost output voltages: 1.8V/3.3V/5V, 3 buck output voltages: 1.2V/1.5V/1.8V, and 3 LDO output voltages: 1.5V/2.85V/3V). The high efficiency DC/DC converters feature 700mA switches for the boost, 250mA for the buck and a 100mA rating for the LDO regulator. With a light load, the boost converter can startup with an input voltage as low as 700mV and once started, the input can go as low as 500mV while maintaining a regulated output. That maximum boost and buck input voltage is 5.5V. The buck converter requires 1.8V minimum input.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.