Overview

Product Details

Demonstration circuit 1315 features the LT3475-1 dual step-down 1.5A LED driver in a 16-lead TSSOP thermally enhanced package. The demonstration circuit is designed to drive two 1.5A 4-LED strings (one on each channel) from an input voltage between 13V and 36V, but the start-up voltage is limited to 30V. The LT3475-1 operates from 4V to 36V so a lower input voltage can be applied with fewer LEDs. 

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.