Overview

Product Details

Demonstration circuit DC1297B features the LTM4612EV, an EN55022 Class B certified synchronous step-down power module. The board accepts an input voltage from 5V to 36V and delivers a jumper programmable output voltage of 3.3V, 5V or 12V. The rated load current is 5A for 3.3V and 5V output voltages, or 3A for a 12V output. Current derating is necessary for certain VIN, VOUT, and thermal conditions.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.