Overview

Product Details

Demonstration circuit 1292 is a NO RSENSE synchronous step-down DC/DC controller featuring the LTC3878EGN. Its output supplies 1.2V @ 18A and its input voltage range is 4.5V to 14V.



Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.