Overview

Product Details

Demonstration circuit 1286A is DC/DC boost converter featuring the LTC3862EGN/-1 constant frequency current mode boost controllers. The DC1286A-A (LTC3862) operates over 5V to 36V input and provides 2A-5A of output current at 48V output. The DC1286A-B (LTC3862-1, higher VIN min and higher gate drive) operates over 8V to 36V input and provides 3A-5A of output current at 48V output. The 200kHz constant frequency operation results in small and efficient circuit. The converter provides high output voltage accuracy (typically ±3%) over wide load range with no minimum load requirement. The demonstration circuit can be easily modified to generate different output voltages.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.