Overview

Product Details

Demo circuit DC1274A features the LTM8040 36V, 1A step-down constant current μModule® LED driver. The demonstration circuit is designed to drive a single LED or string of LEDs at up to 1A from a wide input voltage range of 4V to 36V. The maximum LED string voltage is 13V and the minimum voltage varies depending upon the BIAS pin supply arrangement.


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.