Overview

Product Details

Demonstration circuits 1260A-A and 1260A-B are high-efficiency synchronous boost converters capable of operating with an input voltage range from 0.7V to 5.5V using the LTC3539 and LTC3539-2 respectively. The 2 × 3 mm DFN thermally enhanced package with a 1MHz switching frequency (2MHz for the -2 part) and the 2A internal switches provide a very tiny overall solution.


Jumpers are provided for selecting 1.8V, 3.3V or 5V at the output and the circuit can provide 300mA at 3.3V from a 1.5V input and can provide up to 900mA depending on the input and output voltage used.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.