Overview

Product Details

DC1251A-A: Demo Board for LTC6601-1 - Low Noise, 0.5% Tolerance, 5MHz to 28MHz, Pin Configurable Filter/ADC Driver

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.