Overview

Product Details

Demonstration circuit 1219A-A, A-B, A-C and A-D are micropower low noise boost converters with output disconnect featuring the four different LT3495 versions: LT3495 (0.65A switch current, switching frequency above audible range), LT3495B (0.65A switch current), LT3495-1 (0.35 switch current, switching frequency above audible range) and LT3495B-1 (0.35A switch current). All versions convert a 3V-6V source to 15V. The A-A and A-B versions supply 75mA at 3VIN, while the A-C and A-D supply 36mA. 


All versions feature a low noise control scheme, integrated output disconnect function, dimming control and a single output sense resistor.


 


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.