Overview

Product Details

Demonstration circuit 1172A is a low dropout linear regulator featuring the LT1965 in the 3 × 3 DFN-8 package. The demo board has an input voltage range from 2.3V to 20V, and is capable of delivering up to 1.1A of output current. The output voltage is jumper-selectable and can be set to 1.2V, 1.5V, 1.8V, 2.5V, 3.3V or a user-determined value.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.