Overview

Product Details

Demonstration circuit 1155A is a compact high efficiency synchronous buck-boost DC/DC converter solution featuring the LTC3780EUH controller. with 6V to 32V input range. It can supply 2A maximum load current at 12V output. The constant frequency current mode architecture allows a phase-lockable frequency of up to 400kHz.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.