Overview

Product Details

Demonstration circuit 1143 is a 20W isolated flyback converter with synchronous rectification and primary-side regulation featuring the LT3825. The circuit was designed to demonstrate the high levels of performance, efficiency and small solution size attainable using this part in a flyback power supply. It operates at 250kHz and produces a regulated 3.3V, 6A output from an input voltage range of 36V to 72V: suitable for telecom and other applications. It has a footprint area that is 1.0 inch square. Synchronous rectification helps to attain efficiency exceeding 88%. Isolation voltage is 1500VDC.



Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.