Overview

Product Details

DC1057A: Demo Board for the LT6411 650MHz Differential ADC Driver/Dual Selectable Gain Amplifier and LTC2249 14-Bit, 80Msps Low Power 3V ADC.

Applicable Parts

Software

Evaluation Software

PScope
The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

Related Hardware (1)

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.