Overview

Product Details

Demonstration circuit 1055 is a 250mA Universal Nine Channel Multimode (1x, 1.5x, 2x) Charge Pump LED Driver with two RGB displays and three white LEDs featuring the LTC3219. The LTC3219 is a low noise charge pump designed to drive nine universal LED current sources. The input voltage range is 2.9V to 5.5V. Each channel provides 28mA of LED current.

The LTC3219 requires only five small ceramic capacitors to form a complete LED power supply and current controller. The maximum display currents are set with an internal precision current reference. On/Off blinking, gradation, and intensity are achieved via an I2C serial interface. There are 64 dimming states available for the universal LEDs. The DC590 controller board is required for proper operation.

Applicable Parts

Related Hardware (1)

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.