Overview

Product Details

DC1016A-B Demo Board for:
LT6557 500MHz, 2200V/µs Gain of 2, Single Supply Triple Video Amplifier with Input Bias Control
LT6558 550MHz, 2200V/µs Gain of 1, Single Supply Triple Video Amplifier with Input Bias Control


 


Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.