AD-DPGIOZ

AD-DPGIOZ Data Pattern Generator/Receiver
Manufactured by:

Features

  • Ordering Code: AD-DPGIOZ
  • Compatibility: The DPGI/O is compatible with the AD9963-EBZ and AD9961-EBZ evaluation boards.
  • Software can be downloaded from the DPG Site.
  • DPG Questions/Support

Applicable Parts

Product Details

The DPGI/O provides pattern generation and receiving capabilities to compliment several evaluation boards from Analog Devices. The DPGI/O connects to a PC over USB, and allows a user to download a vector from their PC into the DPGI/O’s internal memory, or to receive a vector from an evaluation board and transfer it to the PC.

Analog Devices' pattern generator/receivers and evaluation boards are designed and sold solely to support an efficient and thorough means by which to evaluate Analog Devices components in a lab environment for a wide range of end applications. Any application or use of the pattern generators and/or evaluation boards, other than specified above, will not be supported.

Buy

X+
Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.