Overview

Features and Benefits

  • ADSP-21262 SHARC® Processor
  • ADSP-21364 SHARC® Processor
  • ADSP-21369SHARC Processor
  • 1M x 8-bit Flash memory
  • AD1835 stereo, 96 kHz, 24-Bit Sigma Delta Codec
  • 4x2 RCA jack for 4 channels of stereo audio output
  • 512K x 8-bit SRAM
  • 512 Kbit SPI Flash memory
  • 1x2 RCA jack for 1 channel of stereo audio input
  • Headphone jack (connected to 1 of the stereo outputs)

Product Details

The SHARC® USB EZ-Extender daughter board allows developers to connect to the Parallel Port on the ADSP-21262 and ADSP-21364 EZ-KIT Lite® and to the Asynchronous Memory Bus on the ADSP-21369 EZ-KIT Lite. The EZ-Extender has peripherals that support USB 2.0


Applications and information about the use and connection of the various interfaces on the SHARC USB EZ-Extender are available from Analog Devices.


Part Number:
ADZS-SHRCUSB-EZEXT


Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

Applicable Parts

Package Contents

  • SHARC USB EZ-Extender
  • plugs directly onto the expansion interface of the ADSP-21262, ADSP-21364, or ADSP-21369 EZ-KIT Lite boards)

System Requirements

  • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • VisualDSP++ 5.0