Overview

Product Details

Development systems for evaluation of the following products:

  • ADuC841 - 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 20 MIPS Flash MCU 
  • ADuC842 - 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 16 MIPS Flash MCU
  • ADuC843 - 8-Channel 12-Bit ADC + 16 MIPS Flash MCU

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.


ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging. The QuickStart Plus includes the POD (USB-EA-CONVZ) or it can be ordered separately.

Software

Code Examples

Evaluation Software

IAR EW51
IAR EW51 4kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger
Keil µVision MDK51
Keil µVision MDK51 2kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.

Related Hardware (1)

Emulator Hardware

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.