Overview

Features and Benefits

  • 5 kV rms signal isolated RS-485/RS-422 transceiver
  • Convenient connections for power supplies and signals through screw terminal blocks and jumper connections
  • 1.7 V to 5.5 V operating voltage range on VDD1 logic supply
  • 3 V to 5.5 V operating voltage range on VDD2
  • −55°C to +125°C temperature range use EVAL-ADM2795EEPBZ
  • See user guide UG-997 and UG-1120 for additional features

Product Details

Use the EVAL-ADM2795EEBZ to easily evaluate the ADM2795E 5 kV rms signal isolated RS-485/RS-422 transceiver with Level 4 IEC EMC and 24 V supply fault protection. The EVAL-ADM2795EEBZ evaluation board is easily configured through jumper connections and screw terminal blocks for signal and power connections. The EVAL-ADM2795EEBZ can be powered with either a 9 V battery or a standard configurable bench top power supply. An on-board trimmer potentiometer and an on- board regulator circuit on both VDD1 and VDD2 allow easy power configuration when connected to a 9 V battery.


For −55°C to +125°C temperature ranges, use the EVAL-ADM2795EEPBZ. EVAL-ADM2795EEPBZ shares the same evaluation platform features and to support defense and aerospace applications (AQEC standard and DO-160G ESD & EMC).

Applicable Parts

Package Contents

  • EVAL-ADM2795EEBZ
  • EVAL-ADM2795EEPBZ

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.