EVAL-AD9249

AD9249 Evaluation Board
Manufactured by:

Product Details

The AD9249-65EBZ is an evaluation board for the AD9249, hex (16-channel) 14-bit ADC. This reference design provides the support circuitry required to operate the device in various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALEZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9249.

The AD9249 data sheet provides additional information related to device configuration and performance, and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

Buy

X+
Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.