Overview

Features and Benefits

  • Full featured evaluation board for the AD5693R
  • On-board reference
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., SDP
  • PC software for control of DACs
  • On-board ADC for voltage readback

Product Details

The EVAL-AD5693RSDZ is designed to help customers quickly prototype AD5693R circuits and reduce design time. The AD5693R operates from a single 2.7 V to 5.5 V supply. The AD5693R incorporates an internal 2.5 V on-board reference to give an output voltage span of 2.5 V or 5 V.


The EVAL-AD5693RSDZ evaluation board interfaces to the USB port via the SDP board. The analysis control evaluation (ACE) software is available for download from the EVAL-AD5693RSDZ product page to use with the evaluation board to allow the user to program the AD5693R. The EVAL-AD5693RSDZ evaluation board requires the purchase of the EVAL-SDP-CB1Z (SDP-B) board or the EVAL-SDP-CS1Z (SDP-S) board.


For full details, consult the AD5693R data sheet, which must be used in conjunction with user guide (UG-675) when using the evaluation board.

Software

ACE Software

EXE
47.8 MB
ACE Installer Software 1.10.2671.1118 [Jul 30 18]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.