AD5204 Evaluation Kit
Manufactured by:

Product Details

The Evaluation board for the AD5204 can be controlled using the System Development Platform (SDP). Software for the evaluation board is available.

System Requirements

  • Windows XP SP2, 32 bits
  • Windows Vista, 32 and 64 bits
  • Windows 7, 32 and 64 bit
  • USB 2.0 Port

Related Hardware


Controller Boards


Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.