Overview

Product Details

The AD-DAC-FMC-ADP adapter board allows any of Analog Devices' DPG2-compatiable High-Speed DAC Evaluation Boards to be used on a Xilinx® evaluation board with a FMC connector. The adapter board uses the Low Pin Count (LPC) version of the FMC connector, so it can be used on either LPC or HPC hosts (such as the ML605 or SP605).

For a list of compatible evaluation boards, please see the "DPG2" information on our Data Pattern Generator (DPG) High-Speed DAC Evaluation Platform page.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.