EVAL-ADICUP360 Development Platform
The EVAL-ADICUP360 is an Arduino compatible platform based on the ADuCM360 ARM Cortex-M3 Analog Microcontroller. The processor has several important features such as:
- Dual integrated 3.9 kSPS, 24-bit sigma delta (∑-∆) analog-to-digital converters
- Up to 12 multiplexed analog input channels
- I2C, UART, GPIO, PWM, and Dual SPI I/O available
- Low power consumption (4µA hibernation mode, 290µa normal mode)
The platform is hardware compatible with both Arduino and PMOD form factors. A free Eclipse based development environment is provided for code development and debugging. The EVAL-ADICUP360 platform is accompanied by a set of hardware modules and software example projects provided by Analog Devices, but can also work with other 3rd party Arduino shields.
A Brand New Ecosystem
Our new development platform features integrated and comprehensive tools, software, and hardware.
Prototyping - Use Hardware modules and software examples together or create your own to develop your final system
Open Source - Based on free, open-source software including Eclipse, GNU Toolchain(GCC/GDB), GNU ARM Eclipse Plugin, and others. The ADuCM360 IDE offers designers an easy to use development tool with no code-size limitations.
Integration - Explore the intersection of precision analog signal conditioning and embedded digital programming.
Getting Started
- Download and install software
- Import example projects
- Run a debug session
- Create your own applications
Getting Started with the ADICUP360
Learn all the necessary pieces to creating a successful design using the ADICUP360. Unpack the kit, learn the hardware features and function of the ADICUP360, import a software example and create a debug/run session using the IDE.
Add On Boards
CN0216
Ultralow noise, low offset voltage, and low drift amplifiers are used at the front end for amplification of the low-level signal from the load cell. The circuit yields 15.3 bit noise-free code resolution for a load cell with a full-scale output of 10 mV.
This circuit allows great flexibility in designing a custom low-level signal conditioning front end that gives the user the ability to easily optimize the overall transfer function of the combined sensor-amplifier-converter circuit. The AD7791 maintains good performance over the complete output data range, from 9.5 Hz to 120 Hz, which allows it to be used in weigh scale applications that operate at various low speeds.

Figure 1. Weigh Scale System Using the AD7791 (Simplified Schematic, All Connections and Decoupling Not Shown)
Products Used
Applications
Instrumentation and Measurement
- Weigh Scales
CN0326
The circuit gives 0.5% accurate readings for pH values from 0 to 14 with greater than 14-bits of noise-free code resolution and is suitable for a variety of industrial applications such as chemical, food processing, water, and wastewater analysis.
This circuit supports a wide variety of pH sensors that have very high internal resistance that can range from 1 MΩ to several GΩ, and digital signal and power isolation provides immunity to noise and transient voltages often encountered in harsh industrial environments.

Figure 1. pH Sensor Circuit (Simplified Schematic: All Connections and Decoupling Not Shown)
Products Used
Applications
Healthcare
- Life Sciences & Medical Instrumentation
Instrumentation and Measurement
- Environmental Monitoring
Process Control and Industrial Automation
- Field Instruments
Building Technology
- Building Control and Automation
CN0336
The system processes 4 mA to 20 mA input signals using a single 3.3 V supply. The total error after room temperature calibration is ±0.06% FSR over a ±10°C temperature change, making it ideal for a wide variety of industrial measurements.
The small footprint of the circuit makes this combination an industry-leading solution for 4 mA to 20 mA data acquisition systems where the accuracy, speed, cost, and size play a critical role. Both data and power are isolated, thereby making the circuit robust to high voltages and also ground-loop interference often encountered in harsh industrial environments.

Figure 1. 4 mA to 20 mA Single Supply Analog to Digital Conversion with Isolation (All Connections and Decoupling Not Shown)
Products Used
Applications
Process Control and Industrial Automation
- Programmable Logic Controllers / Distributed Control Systems
CN0337
The small footprint of the circuit makes this combination an industry-leading solution for temperature measurements where accuracy, cost, and size play a critical role. Both data and power are isolated, thereby making the circuit robust to high voltages and also ground-loop interference often encountered in harsh industrial environments.
The novel circuit for 3-wire RTD lead wire compensation was developed by Hristo Ivanov Gigov, Associate Professor and PhD, and Stanimir Krasimirov Stankov, Engineer and PhD Student, Department of Electronic Engineering and Microelectronics, Technical University of Varna, Varna, Bulgaria.

Figure 1. Resistance Deviation to Digital Conversion with Isolation Using Pt100 RTD Sensor (All Connections and Decoupling Not Shown)
Products Used
Applications
Process Control and Industrial Automation
- Programmable Logic Controllers / Distributed Control Systems
- Temperature Controllers
CN0338

The printed circuit board (PCB) is designed in an Arduino shield form factor and interfaces to the EVAL-ADICUP360 Arduino-compatible platform board. The signal conditioning is implemented with the AD8629 and the ADA4528-1 low noise amplifiers and the ADuCM360 precision analog microcontroller, which contains programmable gain amplifiers, dual 24-bit Σ-Δ analog-to-digital converters (ADCs), and an ARM Cortex-M3 processor.
Products Used
AD8629
Zero Drift, Single-Supply, R/R, Input/Output Operational Amplifier
ADA4528-1
5.0V Ultralow Noise, Zero-Drift, RRIO, Single Op Amp
ADP7105
20 V, 500 mA, Low Noise LDO Regulator with Soft Start
ADuCM362
Low Power, Precision Analog Microcontroller with Dual Sigma-Delta ADCs, ARM Cortex-M3
ADuCM363
Low Power, Precision Analog Microcontroller with Single Sigma-Delta ADC, ARM Cortex-M3
Applications
Building Technology
- Heating Ventilation and Air Conditioning
Healthcare
- Life Sciences & Medical Instrumentation
Instrumentation and Measurement
- Chemical Analysis
- Environmental Monitoring
CN0357
Electrochemical sensors offer several advantages for instruments that detect or measure the concentration of many toxic gases. Most sensors are gas specific and have usable resolutions under one part per million (ppm) of gas concentration.
The circuit shown in Figure 1 uses the ADA4528-2, dual auto zero amplifier, which has a maximum offset voltage of 2.5 μV at room temperature and an industry leading 5.6 μV/√Hz of voltage noise density. In addition, the AD5270-20 programmable rheostat is used rather than a fixed transimpedance resistor, allowing for rapid prototyping of different gas sensor systems, without changing the bill of materials.
The ADR3412 precision, low noise, micropower reference establishes the 1.2 V common-mode, pseudo ground reference voltage with 0.1% accuracy and 8 ppm/°C drift.
For applications where measuring fractions of ppm gas concentration is important, using the ADA4528-2 and the ADR3412 makes the circuit performance suitable for interfacing with a 16-bit ADC, such as the AD7790.

Products Used
AD5270
1024-Position, 1% Resistor Tolerance Error, SPI Interface and 50-TP Memory Digital Rheostat
AD7790
16-Bit, Single-Channel, Ultra Low Power, Sigma Delta A/D Converter
AD8500
Micropower Precision CMOS Operational Amplifier
ADA4528-2
5.0V Ultralow Noise, Zero-Drift, RRIO, Dual Op Amp
ADR3412
Micro-Power, High-Accuracy 1.2V Voltage Reference
Applications
Instrumentation and Measurement
- Environmental Monitoring
- Chemical Analysis
CN0391

The circuit can process up to four independent thermocouple channels, and the software linearization algorithms support eight different types of thermocouples (B, E, J, K, N, R, S, and T). The four thermocouples can be connected in any combination, and resistance temperature detectors (RTDs) on each thermocouple channel provide cold junction compensation (CJC). No extra compensation is needed. Thermocouple measurements using this system cover the full operating range of the various types of thermocouples.
The circuit has a standard serial peripheral interface (SPI) connection to Arduino-compatible platform boards for rapid prototyping. With a USB to UART interface and open source firmware, the EVAL-CN0391-ARDZ can be easily adapted to a variety of thermocouple applications.
Products Used
Applications
Building Technology
- Heating Ventilation and Air Conditioning
Instrumentation and Measurement
- Electronic Test & Measurement
- Environmental Monitoring
Process Control and Industrial Automation
- Temperature Controllers
CN0394

The circuit can process up to four independent thermocouple channels, and the software linearization algorithms support eight different types of thermocouples (B, E, J, K, N, R, S, and T). The four thermocouples can be connected in any combination, and resistance temperature detectors (RTDs) on each thermocouple channel provide cold junction compensation (CJC). No extra compensation is needed. Thermocouple measurements using this system cover the full operating range of the various types of thermocouples.
The circuit interfaces to the EVAL-ADICUP360 Arduino- compatible platform for rapid prototyping. With a USB to UART interface and open source firmware, the EVAL-CN0394-ARDZ and EVAL-ADICUP360 combination can be easily adapted to a variety of thermocouple applications.
Products Used
Applications
Building Technology
- Heating Ventilation and Air Conditioning
Instrumentation and Measurement
- Electronic Test & Measurement
- Environmental Monitoring
Process Control and Industrial Automation
- Temperature Controllers
CN0396

Electrochemical sensors offer several advantages for instruments that detect or measure the concentration of many toxic gases. Most sensors are gas specific and have usable resolutions under one part per million (ppm) of gas concentration.
The Alphasense COH-A2 sensor, which detects carbon monoxide (CO) and hydrogen sulfide (H2S), is used in this example.
The EVAL-CN0396-ARDZ printed circuit board (PCB) is designed in an Arduino-compatible shield form factor and interfaces to the EVAL-ADICUP360 Arduino-compatible platform board for rapid prototyping.
Products Used
AD7798
3-Channel, Low Noise, Low Power, 16-Bit, Sigma Delta ADC with On-Chip In-Amp
ADA4528-1
5.0V Ultralow Noise, Zero-Drift, RRIO, Single Op Amp
ADA4528-2
5.0V Ultralow Noise, Zero-Drift, RRIO, Dual Op Amp
AD5270
1024-Position, 1% Resistor Tolerance Error, SPI Interface and 50-TP Memory Digital Rheostat
ADT7310
±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor
ADP7102
20 V, 300 mA, Low Noise, CMOS LDO
ADR3412
Micro-Power, High-Accuracy 1.2V Voltage Reference
Applications
Process Control and Industrial Automation
- Temperature Controllers
- Programmable Logic Controllers / Distributed Control Systems
- Field Instruments
Instrumentation and Measurement
- Environmental Monitoring
- Electronic Test & Measurement
Healthcare
- Life Sciences & Medical Instrumentation
Building Technology
- Heating Ventilation and Air Conditioning
CN0397
This circuit uses three precision current to voltage conversion stages that drive a single-supply, low power, low noise, 16-bit, Σ-Δ analog-to-digital converter (ADC) with three differential inputs.
The circuit deviates from the traditional approach by eliminating all mechanical and optical components, and uses only electrical components to achieve the same goal.
The circuit consumes less than 10 mW typical, making it ideal for battery operated portable field applications.
The printed circuit board (PCB) is designed in an Arduino- compatible shield form factor and interfaces to the EVAL- ADICUP360 Arduino-compatible platform board for rapid prototyping.

Products Used
Applications
Instrumentation and Measurement
- Environmental Monitoring
- Electronic Test & Measurement
- Chemical Analysis
Healthcare
- Life Sciences & Medical Instrumentation
Building Technology
- LED General Lighting
CN0398
The circuit also measures soil pH and that function is suitable in a variety of applications.
The total current required by the circuit excluding the moisture sensor is only 1.95 mA maximum. The additional power required for the moisture sensor can be minimized by enabling it only for short periods of time using a pulse width modulated (PWM) signal.
The printed circuit board (PCB) is designed in an Arduino-compatible shield form factor and interfaces to the EVAL-ADICUP360 Arduino-compatible platform board for rapid prototyping.

Products Used
Applications
Instrumentation and Measurement
- Chemical Analysis
- Electronic Test & Measurement
- Environmental Monitoring
EVAL-ADXL362-ARDZ
The ADXL362 is an ultralow power, 3-axis MEMS accelerometer that consumes less than 2 μA at a 100 Hz output data rate and 270 nA when in motion triggered wake-up mode. Unlike accelerometers that use power duty cycling to achieve low power consumption, the ADXL362 does not alias input signals by undersampling; it samples the full bandwidth of the sensor at all data rates.
The ADXL362 always provides 12-bit output resolution; 8-bit formatted data is also provided for more efficient single-byte transfers when a lower resolution is sufficient. Measurement ranges of ±2 g, ±4 g, and ±8 g are available, with a resolution of 1 mg/LSB on the ±2 g range. For applications where a noise level lower than the normal 550 μg/√Hz of the ADXL362 is desired, either of two lower noise modes (down to 175 μg/√Hz typical) can be selected at minimal increase in supply current.
In addition to its ultralow power consumption, the ADXL362 has many features to enable true system level power reduction. It includes a deep multimode output FIFO, a built-in micropower temperature sensor, and several activity detection modes including adjustable threshold sleep and wake-up operation that can run as low as 270 nA at a 6 Hz (approximate) measurement rate. A pin output is provided to directly control an external switch when activity is detected, if desired. In addition, the ADXL362 has provisions for external control of sampling time and/or an external clock.
The ADXL362 operates on a wide 1.6 V to 3.5 V supply range, and can interface, if necessary, to a host operating on a separate, lower supply voltage. The ADXL362 is available in a 3 mm × 3.25 mm × 1.06 mm package
Products Used
ADXL362
Micropower, 3-Axis, ±2 g/±4 g/±8 g Digital Output MEMS Accelerometer
Applications
ADuCM360 Eclipse IDE
Customized IDE
Open Source Tool Chain
Example Projects