Analysis | Control | Evaluation (ACE) Software
ADI’s “Analysis, Control, Evaluation” (ACE) is a desktop software application which allows the evaluation and control of multiple evaluation systems, from across ADI’s product portfolio. The application consists of a common framework and individual component specific plug-ins.
ACE is designed to educate the user in the functional operation of the component and allow the user to access the system at a level of abstraction with which they are comfortable.
ACE 1.6.2543.1026
Download ACE Installer
: Updated June 28, 2017
Download ACE Offline Installer
: This installer contains the .NET 4.0 Client installer for target machines that don't have .NET 4.0 installed and don't have an internet connection available during installation.
Download ACE User Guide
: The ACE User Guide provides details on getting started with ACE, understanding the user interface, and communicating with attached hardware.
ACE Evaluation Board Plug-ins
If the machine that ACE is installed on has internet access, you can find/install/update plug-ins directly from the ACE application. For environments without internet access, you can download these plug-ins to portable
storage and install them into ACE.
- Plug-in
- Support
System Requirements
The ACE Software Suite requires the following minimum PC requirements:
- Windows XP SP3 (32-bit), Windows Vista SP2 (32/64-bit), Windows 7 SP1 (32/64-bit), Windows 8.1 (32/64-bit), Windows 10 (32/64-bit)
- At least one available USB 2.0 port
- At least 512MB or the recommended minimum for the OS if greater
- 250MB free hard drive space
Prerequisites (Included in ACE Installer)
- Microsoft .NET Framework 4 Client Profile
- SDP Drivers