Circuit Design Tools & Calculators

Analog Devices’ Design Tools simplify your design and product selection process through ease of use and by simulating results that are optimized and tested for accuracy. Analog Devices Circuit Design tools are web based or downloadable but always free to use.

  • Reduce your testing time and get to the finished product faster
  • Overcome engineering challenges and simplify calculations
  • Use industry leading products to create the best design
  • Be confident in the results and your solution

SPICE

LTspice® is a high performance SPICE III simulator, schematic capture and waveform viewer with enhancements and models for easing the simulation of switching regulators. Included in the download of LTspice are Macro Models for 80% of Analog Devices switching regulators, over 200 op amp models, as well as resistors, transistors and MOSFET models.

Amplifier and Linear Tools

Download ADI DiffAmpCalc™ for designing differential amplifier circuits and reduce design time from hours to minutes! The tool is easy to use and features an interactive user interface to quickly get you up and running.


Watch Video

ADIsimPE, which is powered by SIMetrix/SIMPLIS, is a circuit simulation suite optimized for the design and development of analog and mixed signal circuits. SIMetrix mode is ideal for the simulation of general non-switching circuits. It provides full Pspice compatibility for use with industry-standard SPICE models. SIMPLIS (SIMulation Piecewise-Linear System) mode simulates the operation of switching circuits with vastly improved robustness, speed, and accuracy compared to standard SPICE. It is particularly useful for switching power supply, PLLs, and ADC/DAC applications.

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.


Watch Video

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Watch Video

Instrumentation amplifier datasheets typically show a graph (or several variations) of the Output Swing vs Input Common-Mode Voltage, also known as the Diamond Plot, which is a comprehensive graph of all external and internal headroom limits. Given enough basic information about a circuit, the Diamond Plot can be adjusted for various Supply Voltages, Gains, and Reference Pin Voltages.

Watch Video

Clock and Timing Tools

TimerBlox® parts are small, accurate and simple timing devices, designed for 5 basic operations: Voltage-Controlled Oscillation (VCO), Low Frequency Clocking, Pulse-Width Modulation (PWM), One-Shot Generation and Signal Delay.

To speed and simplify your design process, TimerBlox Designer is an Excel based selection and synthesis tool that allows you to choose and configure the TimerBlox part best suited for your application.

ADIsimCLK™ is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design. It is a highly successful tool for predicting phase noise and jitter for ADI clock products.

Use ADIsimDDS to select and evaluate the performance of a direct digital synthesis device, including the impact of an external reconstruction filter. View the frequency location and magnitude of resulting harmonic images, and determine the filter requirements needed to achieve target performance of resulting output signal.

Data Converter Tools

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface. VisualAnalog allows designers to customize their input signal and data analysis.

Virtual Eval is a web application to assist designers in product evaluation of ADCs and DACs. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, frequency response plots, and more.

Watch Video

Power Management Tools

The LTpowerCAD® design tool is a complete power supply design tool program that can significantly ease the tasks of power supply design with µModule regulators and many other products, mostly monolithic buck step-down regulators. Unlike conventional simulation tools, this LTpowerCAD tool guides users throughout the whole supply design process: it searches suitable parts according to user’s supply specifications; then it guides the user to select and optimize circuit component values with suggestions and warnings. The tool shows real-time results of feedback loop bode plot, as well as the power stage performance. The design can be exported to LTspice simulation circuit for users to further verify their designs. The tool also provides PCB layout examples.
LTpowerPlay® is a powerful development environment supporting the Power System Management (PSM) products of Analog Devices, including PMBus Power System Managers and DC/DC Power Converters with PSM. The software supports a variety of different tasks, including an offline mode (with no hardware present) in order to build a multi-chip configuration file that can be saved and reloaded at a later time.

ADIsimPE, which is powered by SIMetrix/SIMPLIS, is a circuit simulation suite optimized for the design and development of analog and mixed signal circuits. SIMetrix mode is ideal for the simulation of general non-switching circuits. It provides full Pspice compatibility for use with industry-standard SPICE models. SIMPLIS (SIMulation Piecewise-Linear System) mode simulates the operation of switching circuits with vastly improved robustness, speed, and accuracy compared to standard SPICE. It is particularly useful for switching power supply, PLLs, and ADC/DAC applications.

ADIsimPower™ Selector uses your specific application requirements and compares solutions from over 300 power management parts and over 10 different topologies. Each solution takes into consideration the IC, external components, and operating condition to be able to compare expected performance.


Watch Video

RF and Synthesis Tools

The ADIsimPLL design tool is a comprehensive and easy-to-use PLL synthesizer design and simulation tool. All key non-linear effects that can impact PLL performance can be simulated, including phase noise, Fractional-N spurs, and anti-backlash pulse.

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive database of device models for ADI’s RF and mixed signal components.