DESIGN TOOLS

ADIsim Design/Simulation Tools (11)
  • ADIsimADC
    ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
  • ADIsimCLK Design and Evaluation Software
    ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.
  • ADIsimDAC™
    A solution based tool to assist the user with the selection, and evaluation of DAC's, and DAC applications circuits.
  • ADIsimDDS™
    The purpose of this tool is to assist a user in selecting and evaluating Analog Devices, Direct Digital Synthesis (DDS) IC's. It allows a user to select a device, enter the desired operating conditions and evaluate it's general performance.
  • ADIsimOpAmp™
    This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
  • ADIsimPLL™- Version 3.43
    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
  • ADIsimPower™ Voltage Regulator Design Tool
    This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
  • ADIsimRF
    ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
  • ADIsimSRD Design Studio
    Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.
  • Analog Bridge Wizard
  • Free NI Multisim™ SPICE Simulator, SPICE Models and Support
Amplifier Error Budget Analysis (1)
DAC Harmonic Analyzer (1)
  • DAC Harmonic Analyzer
    This tool displays harmonic images and spurs in a DAC output. The user can define a post-DAC analog filter to suppress these images. The effect of this filter is plotted on the graph and shown in the accompanying chart.
Design Calculators (5)
  • DDS Configuration Assistant
    Determines tuning words and hex codes to program the DDS based on your output frequency, phase, and reference clock. Calculates actual output frequency and the Rset value required for your desired output current level. Illustrates harmonic images and spurs at the output, including the effect of a user-defined analog filter.
  • In-Amp Error Calculator
    These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.
  • OpAmp Stability
    An applet for demonstrating stability effects in opamp buffers.
  • Sigma Delta Register Configuration Assistant
    Easily program the configuration registers for the sigma delta ADCs. Use pull-down menus to determine the correct hex values to load into the registers, and generate pseudo-code.
  • Voltage Reference Selection & Evaluation Wizard
Documentation (4)
  • ADIsimADC
    ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
  • ADIsimPower™ Voltage Regulator Design Tool
    This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
  • High Speed ADC Evaluation Boards
  • System Demonstration Platform
Software and Tools (2)
  • ADIsimCLK Design and Evaluation Software
    ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.
  • ADIsimSRD Design Studio
    Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.
Utilities and Conversions (2)
Webcasts (1)
  • Fundamentals of Designing with Analog to Digital Converters
    BACK BY POPULAR DEMAND: an update to The Fundamentals of the Analog to Digital Converter (ADC) webcast, including basic ADC architectures, understanding ADC errors, how to read an ADC data sheet, and how to choose the right ADC. Includes the latest on ADC products and technology.
Send Feedback X
content here.
content here.

Send Feedback

Close