From the North:
Freeway A9 - Nürnberg
- Take Exit 76 “ München Schwabing” (end of freeway) and turn right into “Schenkendorfstrasse”
- Before Aral petrol station turn right into “Lyonel-Feilinger-Strasse”
- At the end turn left into “Marcel-Breuer-Strasse”
- Go straight forward onto “Wilhelm-Wagenfeld-Strasse”
From the West:
Freeway A8 - Stuttgart
- At the end of freeway “München West” follow the signs to “Mittlerer Ring/ A9 Nürnberg”
- Take the “Petuelring” and drive through the “Petueltunnel”
- In the “Petueltunnel” follow directions to exit “Leopoldstrasse”
- Turn left into “Leopoldstrasse”
- After 700 m turn left into “Domagkstrasse”
- Cross the bridge turn right into “Alfred-Arndt-Strasse”
- Turn right into “Wilhelm-Wagenfeld-Strasse”
From the East:
Freeway A8 - Salzburg or Freeway A94 - Passau/ Neue Messe München & ICM
- At the end of freeway A8 (Ramersdorf) turn right to “Mittlerer Ring Ost” (Innsbrucker Ring) or at the end of freeway A94 “Steinhausen” take a right to “Mittlerer Ring Ost” (Richard-Strauss-Strasse)
- Drive further to “Schenkendorfstrasse” and pass freeway entrance A9 (Nürnberg)
- At the Highlight Towers turn right into “Lyonel-Feilinger-Strasse”
- At the end turn left into “Marcel-Breuer-Strasse”
- Go straight forward onto “Wilhelm-Wagenfeld-Strasse”
From the South:
Freeway A95 - Garmisch-Partenkirchen or
Freeway A96 - Lindau
- At the end of freeway A95 (Sendling Süd) or at the end of freeway A96 (Sendling) turn left into “Mittlerer Ring West” (Garmischer Strasse)
- Drive through the “Petueltunnel” and follow directions to exit “Leopoldstrasse”
- Turn left into “Leopoldstrasse”
- After 700 m turn left into “Domagkstrasse”
- Cross the bridge and turn right into “Alfred-Arndt-Strasse”
- Turn right into “Wilhelm-Wagenfeld-Strasse”