| BC |
CSP_BGA |
Chip Scale Package BGA |
| B |
BGA |
Plastic Ball Grid Array |
| BP |
BGA_ED |
Ball Grid Array Thermally Enhanced w/heat sink (SBGA, EBGA, Super FC BGA) |
| |
| CC |
LGA |
Chip Array Small outline No Lead Package (Cason, LGA) |
| |
| P |
PLCC |
Plastic Leaded Chip Carrier, 50 mil pitch |
| |
| ST |
LQFP |
Low Profile Plastic Quad Flat Pack, 1.4 mm Body Thickness |
| S |
MQFP |
Metric Plastic Quad Flat Pack, 2.0-3.5 mm Body Thickness |
| SQ |
LQFP_ED |
Edquad Low Profile Quad Flat Package Thermally Enhanced w/heat sink |
| SP |
MQFP_ED |
Edquad Metric Quad Flat Package Thermally Enhanced w/heat sink |
| |
| PP |
PLCC_ED_C |
Edquad with Ceramic Plastic Leaded Chip Carrier Thermally Enhanced w/heat sink |
| |
| SV |
TQFP_EP |
Exposed Paddle Thin Quad Flat Packages, 1.0 mm Body Thickness |
| |
| RA |
SOT_143 |
Small Outline Transistor Package |
| RE |
TSSOP_EP |
Exposed Pad Think Shrink Small Outline Package, 4.4 mm Body |
| RC |
QSOP_EP |
Exposed Pad Shrink Small Outline Package, 150 mil Body |
| RD |
SOIC_N_EP |
Exposed Pad Small Outline Package, 150 mil Body |
| RP |
PSOP_2 |
Small Outline Thermally Enhanced w/heat sink, 300 mil Body |
| RR |
PSOP_3 |
Small Outline Thermally Enhanced w/heat sink, 11 mm Body |
| |
| T |
TO-92 |
Plastic Header Package (flat index) |
| |
| KC |
SOT_223 |
Small Outline Transistor Package |
| KS |
SC70 |
Thin Shrink Small Outline Transistor Package |