Advantiv
Advanced TV Products - Video Decoders


Analog Devices offers a range of Multi-Format video decoder ICs to digitize and convert SDTV, EDTV, HDTV and PC-RGB signals for use in digital displays. The ADV718x and ADV74xx family of ICs are proven in handling non-standard input signal types to overcome the headache of world-wide TV chassis design. For professional and industrial applications, ADI meets all the standards required for video transmission, re-distribution, editing and storage.

Additional product choices for Advanced TV applications are available on the Advantiv® site.

Part # Resolution (Bits) ADC Speed (MHz) Output Resolution (bits) Input Signal Types HDMI Rx Data Output Formats # Input Channels Application Package
ADV7180 10 86 8 Composite; Y/C; YPbPr -- 8 & 16-bit
YCbCr 4:2:2
6 Portable 40-LFCSP; 64-LQFP
ADV7184 10 54 8 Composite; RGB SCART; Y/C; YPbPr -- 8 & 16-bit
YCbCr 4:2:2
12 Connected box, HDTV 80-LQFP
ADV7188 12 54 10 Composite; RGB SCART; Y/C; YPbPr -- 8 & 16-bit YCbCr 4:2:2 12 Connected box, HDTV 80-LQFP
ADV7401 10 140 8 Composite; RGB; RGB SCART; Y/C; YPbPr -- 12-bit RGB DDR; 24-bit YCbCr/RGB 4:4:4; 8 & 16-bit YCbCr 4:2:2 12 Connected box, HDTV 100-LQFP
ADV7403 12 140 10 Composite; RGB; RGB SCART; Y/C; YPbPr -- 10 & 20-bit YCbCr 4:2:2; 12-bit RGB DDR; 24-bit
YCbCr/RGB 4:4:4; 8 & 16-bit YCbCr 4:2:2
12 Connected box, HDTV 100-LQFP
ADV7441 10 150 10 Composite; RGB; RGB SCART; Y/C; YPbPr, HDMI X 10 & 20-bit YCbCr 4:2:2; 12-bit RGB DDR; 24-bit
YCbCr/RGB 4:4:4; 8 & 16-bit YCbCr 4:2:2
12 Connected box, HDTV 144-LQFP
ADV7441A 10 170 10 Composite; RGB; RGB SCART; Y/C; YPbPr, HDMI X 10 & 20-bit YCbCr 4:2:2; 12-bit RGB DDR; 24-bit
YCbCr/RGB 4:4:4; 8 & 16-bit YCbCr 4:2:2
12 Connected box, HDTV 144-LQFP
ADV7443 12 150 10 Composite; RGB; RGB SCART; Y/C; YPbPr, HDMI X 10 & 20-bit YCbCr 4:2:2; 12-bit RGB DDR; 24-bit
YCbCr/RGB 4:4:4; 8 & 16-bit YCbCr 4:2:2
12 Connected box, HDTV 144-LQFP
ADV7800 10 150 10 Composite; RGB; RGB SCART; Y/C; YPbPr -- 10 & 20-bit YCbCr 4:2:2; 12-bit RGB DDR; 24-bit YCbCr/RGB 4:4:4; 8 & 16-bit YCbCr 4:2:2 12 Connected box, HDTV 176-LQFP
ADV7802 12 150 12 Composite; RGB; RGB SCART; Y/C; YPbPr -- 12 & 24-bit YCbCr 4:2:2; 12-bit RGB DDR; 36-bit YCbCr/RGB 4:4:4; 10 & 20-bit YCbCr 4:2:2 12 Connected box, HDTV 176-LQFP


沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close