5B42

Obsolete

Isolated Current Input with loop power Signal Conditioning Module

Viewing:

Overview

  • Accepts Tramsmitter Input
    (0-20 or 4-20mA)
  • Provides Transmitter Loop Power
  • 100 Hz BW
  • 1-5V or 2-10V Output

5B42
Isolated Current Input with loop power Signal Conditioning Module
5B42-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 5B42 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed