5B39

Obsolete

Isolated Current Output Signal Conditioning Module

Viewing:

Overview

  • Process Current Output (0-20mA or 4-20mA)
  • +5V or ±5V Input
  • 400 Hz BW

5B39
Isolated Current Output Signal Conditioning Module
5B39-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 5B39 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed