5B36

Obsolete

Potentiometer or Slidewire Input Signal Conditioning Module

Viewing:

Overview

  • Accepts Potentiometer Inputs
  • 4 Hz BW
  • Output Linear with Input Resistance
  • 0-5V Output

5B36
Potentiometer or Slidewire Input Signal Conditioning Module
5B36-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 5B36 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed